BLDC motor controller for I/O-based applications

With the CSL3, Nanotec now offers an easy-to-configure controller for brushless DC motors with up to 72 W rated power and 3 A rated current.

Apart from speed control, it also supports positioning via Hall signals. 16 different motion profiles can be set, by means of bit configuration via digital inputs they can be selected quickly and easily.

The CSL3 increases the motor performance thanks to 4-quadrant control and sine commutation. For parameterizing the controller, Nanotec offers the Plug & Drive Studio, a free software. 

With large order quantities, the compact controller will be premounted to the rear of NEMA 17 motors (flange size 42 mm). 

  • For BLDC motors up to 72 W/3 A 
  • Speed and position control
  • High performance thanks to 4-quadrant control/sinus commutation
  • Easy-to-parameterize motion profiles
  • Individually configurable analog inputs and digital outputs

Show Product

Contatto con la stampa

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-mail [email protected]

Se desiderate essere aggiunti alla nostra mailing list per la stampa, inviateci un'e-mail