Nanotec amplia la sua gamma di tavole rotanti ad albero cavo con il modello HRTA-200,, il più grande della serie, ora disponibile con flange NEMA 17,…
Frameless BLDC motors for maximum system integration
Nanotec announces the addition of the DKA series to its portfolio – high-performance, frameless BLDC motors designed for compact, efficient drive…
Nanotec arricchisce la linea di motori passo-passo con i modelli certificati UL/CSA
Nanotec amplia la sua gamma di motori passo-passo ad alte prestazioni con il nuovo ASA86, progettato per rispondere alle esigenze delle applicazioni…
New stepper motor with UL/CSA certification
Nanotec has expanded its product portfolio with the high-torque stepper motor ASA5618. This power pack not only meets the highest safety standards, as…
Smart brushless DC servo with 28 mm flange
Nanotec presents the PD1-C, a stepper motor that features an integrated controller and encoder. With a flange size of merely 28 mm (NEMA 11), this…
Nanotec expands its management team
Nanotec announced it has expanded its leadership team: Effective immediately, CEO Stephan Huber and Chief Technical Officer Dr. Christian Hainzlmaier…
Small powerhouse: the WD42 compact wheel drive
With the new WD42 compact wheel drive, Nanotec has introduced a very short drive unit for Automated Guided Vehicles (AGVs) and service robots. Each…
Intelligent compact drives with extended fieldbus options
The intelligent PD6 compact drives from Nanotec are now available with Profinet and EtherNet/IP. They combine motor, controller and encoder in a…
New magnetic encoder for NEMA 8 motors
Nanotec has added the compact magnetic encoder NME3 to its product range. Due to its modular design, the new encoder can be combined with a wide range…
High-torque gearboxes – now in three sizes
With the GP42, GP56 and GP80 series, Nanotec now offers high-torque planetary gearboxes in three different sizes. The compact modules are easy to…
Ufficio stampa
Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-mail presse@nanotec.de
Vuoi ricevere i nostri comunicati stampa e aggiornamenti sui prodotti? Scrivici un'email!