Compact Motor Controller with High Performance

The new CL4-E motor controller from Nanotec is characterized by high performance and its compact design. It is suitable for both brushless DC motors and stepper motors and has a peak power of 1050 W. The rated current of this controller is 6 A, additional heat sinks are not required.

The motion controller can be controlled via CANopen and Modbus RTU or programmed for stand-alone operation and be controlled via digital and analog inputs.

The CL4-E is designed for field-oriented control by encoder, Hall sensors, or sensorless. Due to speed and acceleration feed-forward control, it offers significant improvements over PI controllers in terms of reference behavior and dynamics. Additional safety for the tolerances of 48 V battery packs and power supplies is provided by the 58 V operating voltage. The CL4-E controller is easy to parameterize and program with Nanotec’s free Plug&Drive Studio software.

Contatto con la stampa

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-mail presse@nanotec.de

Se desiderate essere aggiunti alla nostra mailing list per la stampa, inviateci un'e-mail