NanoJ V2 Application Notes

Our application notes show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.

Code template for setting the target velocity of Nanotec motor controllers via analog input.
318 KB
Code template for setting the target position of Nanotec motor controllers via analog input.
340 KB
Example code for using clock direction mode with Nanotec motor controllers.
315 KB
Code template for assigning certain functions to Nanotec motor controller input signals.
374 KB
Code template for assigning certain functions to Nanotec motor controller output signals.
309 KB
Example code for setting the target position and target velocity of Nanotec motor controllers via digital inputs.
321 KB
Sample code for selecting and shaping the homing function of Nanotec’s motor controllers/drives.
334 KB
Sample code for use as a test program to tune the motor and adjust the PID parameters during reversing operations.
737 KB
Example code for parametrizing and using the torque mode with Nanotec motor controllers.
302 KB
Indietro

Domande? Commenti?

Avete domande o commenti su questo articolo?

Contatta l'assistenza