Compact 4-axis controller for highly dynamic applications

The CM-CPB3-44 EtherCAT controller from Nanotec controls four brushless DC or stepper motors with a rated power of up to 150 watts per axis. Feedback on the motor position is provided by Hall sensors or incremental or SSI encoders. 

Each axis is equipped with four digital inputs, two outputs, one analog input and one output for a safety brake. Field-oriented torque, speed and position control, combined with other features such as acceleration feedforward and jerk-limited ramps, ensures optimum dynamic performance and cycle time. 

This compact 4-axis controller comes in a version with 3 A peak current for small stepper motors and in a version with 9 A peak current for BLDC motors and larger stepper motors. The USB service interface facilitates commissioning.
 

Show Product

Contatto con la stampa

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-mail [email protected]

Se desiderate essere aggiunti alla nostra mailing list per la stampa, inviateci un'e-mail