Nanotec expands stepper motor line with UL/CSA-certified models

Nanotec adds a new member to its family of high-performance stepper motors, the ASA86, designed to meet the demands of advanced automation applications. All ASA series motors are UL/CSA-certified, ensuring compliance with the strictest safety standards, and offer IP65-rated protection for reliable operation in harsh environments.

For precise positioning, they feature a built-in encoder in incremental (resolution: 4,096 CPR/16,384 PPR) or multiturn versions (SSI: 16-bit multiturn/17-bit singleturn).

With an 86-mm flange and a holding torque of up to 933 Ncm, the ASA86 is optimized for dynamic, high-load applications. This powerful motor is ideal for use in industries requiring exceptional performance and durability.

Compact and efficient, the ASA56 features a 56-mm flange and a holding torque of up to 210 Ncm. Its space-saving design makes it an ideal choice for precision control in constrained environments.

Both motor series come in two lengths and can be combined with various gearboxes. For larger quantities, an integrated holding brake is optionally available.

Show Product
 

Contatto con la stampa

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-mail [email protected]

Se desiderate essere aggiunti alla nostra mailing list per la stampa, inviateci un'e-mail