LGA – Captive linear actuators

In the case of linear actuators with linear guide (captive), the plastic threaded nut is injection-molded into the hollow shaft rotor of the stepper motor and positively connected to it. If the motor is energized, the connection of lead screw and threaded nut transforms the rotary motion of the rotor into the linear motion of the lead screw. For this purpose, a linear guide is attached to the front of the lead screw and prevents the lead screw from rotating. 

  • Compact linear guide
  • Two motor lengths per NEMA size
  • Various windings 
  • Different stroke lengths and lead screw versions 
  • Can optionally be configured with encoder
  • Integrated connector

Once you have chosen your type of linear actuator, you can use the article number to check whether the desired product meets your requirements: 

  1. Captive linear actuator
  2. Generation
  3. Flange size
  4. Phase angle: 1=1.8°, 0=0.9°
  5. Length: S, M, L, …
  6. Current: 14=1.4 A per winding
  7. B-shaft: A=no B-shaft, B=with B-shaft
  8. Thread type: U=ACME, T=trapezoidal
  9. Thread diameter: K=6.35 mm, see thread matrix
  10. Thread lead: GI=6.35 mm, see thread matrix
  11. Stroke length: 019=19 mm, 038=38 mm

Thread diameter mm inch
D 3.5 0.138
E 3.5052 0.138
G 4.7625 0.1875
H 5 0.19685
I 5.55625 0.21875
J 6 0.23622
K 6.35 0.25
Q 9.525 0.375
S 10 0.393701
*Customized
Thread lead mm inch
AI 0.3048 0.012
AP* 0.6096 0.024
AQ 0.635 0.025
AS 0.79375 0.03125
BA 1 0.03937
BF* 1.2192 0.048
BG* 1.27 0.05
BN 1.5875 0.0625
CA 2 0.07874
CB 2 0.07874
CD* 2.116836 0.08334
CL* 2.4384 0.096
CN* 2.54 0.1
DE* 3.175 0.125
EB* 4 0.15748
EG* 4.2333 0.1667
EV 4.8768 0.192
FC* 5.08 0.2
GA 6 0.23622
GI* 6.35 0.25
IA* 8 0.314961
JS 9.7538 0.384
KE* 10.16 0.4
MS* 12.7 0.5
Indietro

Domande? Commenti?

Avete domande o commenti su questo articolo?

Contatta l'assistenza