Manuale online del C5 USB

Safety and warning notices

Note:
  • Damage to the controller!
  • Changing the wiring during operation may damage the controller.
  • ► Only change the wiring in a de-energized state. After switching off, wait until the capacitors have discharged.
Note:
  • Damage to the controller due to excitation voltage of the motor!
  • Voltage peaks during operation may damage the controller.
  • ► Install suitable circuits (e. g., charging capacitor) that reduce voltage peaks.
Note:
  • Damage to the electronics through improper handling of ESD-sensitive components!
  • The device contains components that are sensitive to electrostatic discharge. Improper handling can damage the device.
  • ► Observe the basic principles of ESD protection when handling the device.
Note:
  • Damage to the electronics if the supply voltage is connected with reversed polarity!
  • Polarity reversal results in a short-circuit between supply voltage and GND (earth) via the power diode.
  • ► Install a line protection device (fuse) in the supply line.
▶   successivo

Contenuti