Frameless BLDC motors for maximum system integration

Nanotec announces the addition of the DKA series to its portfolio – high-performance, frameless BLDC motors designed for compact, efficient drive systems. Featuring a modular design with separate stator and rotor, these motors allow for a maximum level of system integration.

The DKA series offers a range of motors with diameters from 25 to 115 mm, up to 7.8 Nm of torque and speeds up to 10,000 rpm. By eliminating the need for couplings or additional mounting components, these frameless motors reduce material usage and assembly costs. The innovative design also simplifies cable management and installation, making them easy to integrate into various applications.

With their high power density and precision, the DKA motors are an ideal choice for applications with limited space, including robotics, medical technology, and more.

Show Product
 

Ufficio stampa

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-mail presse@nanotec.de

Vuoi ricevere i nostri comunicati stampa e aggiornamenti sui prodotti? Scrivici un'email!