Smooth out unwanted voltage spikes and protect your controller.
Più dettagli
Categoria Configuration examples
Configuration files for clock-direction and analog mode
Our C5 controller is preprogrammed for clock-direction and analog speed mode. Here you find the applicable and documented configuration files to edit all settings for these modes…
Più dettagli
Switching of a load or PLC via the outputs of the motor controller/Plug & Drive motor
The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode…
Più dettagli
Applying 24V to 5V only digital inputs
The CL3-E controller/drive has 5 V inputs. If a 24 V control signal is to be applied, it will require a 57 kOhm (0.25 W) resistor be connected in series to each input in use.
Più dettagli
Applying 24V to 5V only digital input for SMCI Series
The controllers SMCI12, SCMI36 and SCMP33 have 5 V inputs. If a 24 V control signal is to be applied, it will require a 39 kOhm (0.25 W) resistor be…
Più dettagli