The motor controllers and motors with integrated controllers have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode…
Più dettagli
Categoria Configuration examples
Applying 24V to 5V only digital inputs
The CL3-E controller/drive has 5 V inputs. If a 24 V control signal is to be applied, it will require a 57 kOhm (0.25 W) resistor be connected in series to each input in use.
Più dettagli
Applying 24V to 5V only digital input for SMCI Series
The controllers SMCI12, SCMI36 and SCMP33 have 5 V inputs. If a 24 V control signal is to be applied, it will require a 39 kOhm (0.25 W) resistor be…
Più dettagli