PD6-E/-EB CANopen Online Manual

809 Traverse Record Current Command Set

Function

In this parameter you read which of the 32 stored motion records is currently selected. You can read the parameter (signal AKTSATZ) directly via the PROFINET telegrams 7, 9, 207 or 209.

Object description

Index 0329h
Object name Traverse Record Current Command Set
Object Code VARIABLE
Data type UNSIGNED16
Savable no
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Firmware version FIR-v2139-B1020888
Change history

Contenuti