PD6-E/-EB CANopen Online Manual

830 Speed Error Tolerance Range

Function

Defines the maximum allowed slippage error symmetrically to the set speed in Speed Control mode.

Object description

Index 033Eh
Object name Speed Error Tolerance Range
Object Code VARIABLE
Data type N2
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Firmware version FIR-v2139-B1020888
Change history

Contenuti