PD6-E/-EB CANopen Online Manual

922 Telegram Selection

Object description

Index 039Ah
Object name Telegram Selection
Object Code VARIABLE
Data type UNSIGNED16
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0001h
Firmware version FIR-v2139-B1020888
Change history

Description

To select one of the supported telegrams, you enter here its number.

Should you need more parameters in addition to the parameters in the selected telegram, set PNU 922 to "0", in order to be able to Add parameters.

Contenuti