N5-2-3 – Controllo motore per EtherNet/IP
Sotto la voce "Download" è possibile trovare il manuale tecnico corrispondente al firmware in dotazione. Quando si utilizza il Plug & Drive Studio 2, fare riferimento al nuovo manuale e al documento "Istruzioni per l'aggiornamento del firmware alla versione FIR-v2039".
Dati tecnici
-
Interfaccia -
-
Corrente nominale (RMS) 18 A
-
Motori abbinati Motori DC brushless, Motori passo-passo
-
Tipo di ingressi digitali 5/24 V commutabile o 5 - 24 V
-
Tipo di ingresso analogico -10 - +10 V / 0 - 20 mA commutabile
-
Tipo di uscita digitale aperto-drain (max. 24 V/500 mA)
-
Tipo di segnale dell'encoder incrementale
-
Peso 0.38 kg
-
Tensione operativa 12 VDC - 48 VDC
-
Corrente di picco (RMS) 40 A
-
Numero di ingressi digitali 6
-
Numero di ingressi analogici 2
-
Numero di uscite digitali 2
-
Ingresso encoder
-
Uscita freno
-
Intervallo di temperatura -10 °C - 40 °C
Dimensioni
Scaricamenti
Manuali
- Functional Description Plug & Drive-Interface (pdf, 316 KB)
- N5 EtherNet/IP Technical Manual (pdf, 6 MB)
- Instructions for Firmware Update to Version FIR-v2039 (pdf, 624 KB)
- N5 EtherNet/IP Quick Guide (pdf, 667 KB)
- N5 EtherNet/IP Technical Manual Stock Firmware (pdf, 5 MB)
- N5 EtherNet/IP Online Manual
Certificati
Accessori
EB-BRAKE-48V | Modulo freno |
|
|
ZK-PADP-12-500-S | Cavo encoder Contr. 0,5 m |
|
|
ZK-M12-8-2M-2-PADP | Cavo encoder angolato 2m |
|
|
ZK-MCM-12-500-S-JPAD | Cavo encoder NME2/3 0.5m |
|
|
ZK-MCM-12-2.0-S-JPAD | Cavo encoder NME2/3 2.0m |
|
|
ZK-NOE-10-500-S-PADP | Cavo encoder NOE 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Cavo encoder NTO3 1m |
|
|
ZK-NTO3-10-500-PADP | Cavo encoder NTO3 0.5m |
|
|
ZK-WEDL-500-S-PADP | Cavo encoder WEDL 0.5m |
|
|
Z-K4700/50 | Condensatore |
|
|
Z-K10000/100 | Condensatore |
|
|
ZCPHOFK-MC0,5-12 * | Connettore per ingressi/uscite |
|
|
ZCWE-RM5-6 * | Connettore terminale; 6 pin; RM 5mm |
|
|
ZCPHOFK-MC0.5-2 * | Connettore a spina |
|
|
ZCWE-RM5-3 * | Connettore terminale; 3 pin; RM 5mm |
|
Base di conoscenza
The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
Our example programs show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.
This application note shows you how to connect a Nanotec controller/drive with Ethernet using a DHCP tool.
Our video shows how stepper motors are operated in closed loop mode with sensorless control and no encoder. We recommend our motor controllers C5 and CL3 for our sensorless operation.
Closed-loop stepper motors as an alternative to BLDC motors Stepper motor technology was long considered to be a cost-effective alternative to applications that do not demand the high performance delivered by servo motors. Due to their attractive production price and comparatively high torque-to-size ratio, they continued to be used in device engineering. For auxiliary axes in mechanical engineering, however, servo systems began to be given…
EtherNet/IP (EtherNet Industrial Protocol) is a real-time Ethernet protocol that is used widely in automation technology. It was developed as an open standard by Allen-Bradley and is now managed by the Open DeviceNet Vendor Association (ODVA).