100Ah Manufacturer Software Version
Function
This object contains the software version as character string.
Object description
Index | 100Ah |
Object name | Manufacturer Software Version |
Object Code | VARIABLE |
Data type | VISIBLE_STRING |
Savable | no |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | FIR-v2315-B1052691 |
Firmware version | FIR-v1426 |
Change history |