PD6-E/-EB Profinet Online Manual

PROFINET

The product corresponds to the Conformance Class B and has an integrated 2-port switch. It supports the RT-class RT_CLASS_1. IRT (Isochronous Real Time) is not supported but the product may be integrated in an IRT-network.

The product supports the drive profile PROFIdrive of the Profibus & Profinet International (PI) according to the specification:

Profile Drive Technology - PROFIdrive Profile - Technical Specification for PROFIBUS and PROFINET - Version 4.2 – Date: October 2015

In PROFINET, the device is organized in various assembly groups and modules (slots, subslots) which are defined in the GSD file.

On this product, Slot 0 is equipped with the DAP (Device Access Point).

Slot 1 is euipped with the PROFIdrive module. This is organized in following sub-modules:

  • Subslot 1: MAP (Module Access Point)
  • Subslot 2 is reserved for the PROFIdrive Telegrams.
▶   successivo

Contenuti