2103h Fieldbus Module Status
Function
Shows the active fieldbuses.
Object description
Index | 2103h |
Object name | Fieldbus Module Status |
Object Code | ARRAY |
Data type | UNSIGNED32 |
Savable | no |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | |
Firmware version | FIR-v1540 |
Change history |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 02h |
Subindex | 01h |
Name | Fieldbus Module Disable Mask |
Data type | UNSIGNED32 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 00000000h |
Subindex | 02h |
Name | Fieldbus Module Enabled |
Data type | UNSIGNED32 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 00190001h |
Description
Subindex 1 (Fieldbus Module Disable Mask): This subindex contains all physical interfaces and protocols that can be activated or deactivated. The set bit means that this fieldbus can be deactivated.
Subindex 2 (Fieldbus Module Enabled): This subindex contains all currently activated physical interfaces and protocols. The set bit means that the fieldbus is active.
The following distribution of the bits applies for subindices 1 and 2:
- USB
- USB interface
- RS-485
- RS-485 interface
- RS-232
- RS-232 interface
- CAN
- CANopen interface
- E-NET
- EtherNet interface
- E-CAT
- EtherCAT interface
- SPI
- SPI interface
- MRTU
- Modbus RTU protocol
- MTCP
- Modbus TCP protocol
- E-IP
- EtherNet/IP™ protocol