2010h IP-Configuration
Function
Use this object to configure the Ethernet interface. The object is only taken into consideration once when restarting the controller. You can find further details in chapter Commissioning.
Object description
Index | 2010h |
Object name | IP-Configuration |
Object Code | VARIABLE |
Data type | UNSIGNED32 |
Savable | yes, category: Ethernet |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 000000E0h |
Firmware version | FIR-v1426 |
Change history |
Firmware version FIR-v1748-B533384: "Savable" entry changed from "yes, category: communication" to "yes, category: Ethernet". |
Description
- IP
- Value = "1": A static IP address from object 2011h is used and the network mask from object 2012h is used.
- DHCP
- Value = "1": IP address assignment using a DHCP server is activated
- AUTO
- Value = "1": IP address assignment using the AUTO-IP protocol is activated
- NBIOS
- Value = "1": The NetBIOS protocol is activated; this is necessary before resolving a hostname (e.g., with a ping command).
- LLMNR
- Value = "1": The LLMNR protocol is activated; this is necessary before resolving a hostname (e.g., with a ping command).
Note:
To avoid conflicts, never simultaneously set bit 0 (static IP address) and bits 2 and 3 (DHCP or Auto-IP) to "1".