824 Homing Speed
Function
Set point velocity for the mode Homing.
Object description
Index | 0338h |
Object name | Homing Speed |
Object Code | ARRAY |
Data type | N2 |
Savable | yes, category: application |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | |
Firmware version | FIR-v2139-B1020888 |
Change history |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 02h |
Subindex | 01h |
Name | Value #1 |
Data type | N2 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 00B0h |
Subindex | 02h |
Name | Value #2 |
Data type | N2 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0036h |
Description
N2-normalised value, refers to 60000 Velocity Reference Value,