825 Homing Acceleration
Function
Acceleration and deceleration for the mode Homing.
Object description
Index | 0339h |
Object name | Homing Acceleration |
Object Code | VARIABLE |
Data type | N2 |
Savable | yes, category: application |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 2000h |
Firmware version | FIR-v2139-B1020888 |
Change history |
Description
N2-normalised value, refers to 898 Acceleration Reference Value.