899 Jerk Reference Value
Function
Reference for all jerk values in the PROFIdrive Object Dictionary. Specified in 1/s3.
Object description
Index | 0383h |
Object name | Jerk Reference Value |
Object Code | VARIABLE |
Data type | REAL32 |
Savable | yes, category: application |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 1000.0f |
Firmware version | FIR-v2139-B1020888 |
Change history |