923 List Of All Parameters For Signals
Function
All PROFIdrive parameters are listed here with their signal number for the PROFINET-Telegrams.
Object description
Index | 039Bh |
Object name | List Of All Parameters For Signals |
Object Code | ARRAY |
Data type | UNSIGNED16 |
Savable | no |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | |
Firmware version | FIR-v2139-B1020888 |
Change history |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 64h |
Subindex | 01h |
Name | Signal 1 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 02h |
Name | Signal 2 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 03C7h |
Subindex | 03h |
Name | Signal 3 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 03C8h |
Subindex | 04h |
Name | Signal 4 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 02EEh |
Subindex | 05h |
Name | Signal 5 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 02EFh |
Subindex | 06h |
Name | Signal 6 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0334h |
Subindex | 07h |
Name | Signal 7 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0335h |
Subindex | 08h |
Name | Signal 8 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0336h |
Subindex | 09h |
Name | Signal 9 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0337h |
Subindex | 0Ah |
Name | Signal 10 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 0Bh |
Name | Signal 11 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 0Ch |
Name | Signal 12 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 0Dh |
Name | Signal 13 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 0Eh |
Name | Signal 14 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 0Fh |
Name | Signal 15 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 10h |
Name | Signal 16 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 11h |
Name | Signal 17 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 12h |
Name | Signal 18 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 13h |
Name | Signal 19 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 14h |
Name | Signal 20 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 15h |
Name | Signal 21 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 16h |
Name | Signal 22 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 17h |
Name | Signal 23 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 18h |
Name | Signal 24 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 19h |
Name | Signal 25 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 1Ah |
Name | Signal 26 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 1Bh |
Name | Signal 27 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 1Ch |
Name | Signal 28 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 6064h |
Subindex | 1Dh |
Name | Signal 29 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 1Eh |
Name | Signal 30 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 1Fh |
Name | Signal 31 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Subindex | 20h |
Name | Signal 32 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 02F1h |
Subindex | 21h |
Name | Signal 33 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 02F2h |
Subindex | 22h |
Name | Signal 34 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0320h |
Subindex | 23h |
Name | Signal 35 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0321h |
Subindex | 24h |
Name | Signal 36 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0322h |
Subindex | 25h |
Name | Signal 37 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0323h |
Subindex | 26h |
Name | Signal 38 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0324h |
Description
Example: Signal 2 is the parameter 967 Control Word 1 (STW1).