965 Profile Identification Number
Function
This parameter contains the supported PROFIdrive version. Eg. 42 means version 4.2.
Object description
Index | 03C5h |
Object name | Profile Identification Number |
Object Code | VARIABLE |
Data type | OCTET_STRING |
Savable | no |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 0 |
Firmware version | FIR-v2139-B1020888 |
Change history |