972 Drive Reset
Function
Enter the value "1" here to reboot the firmware.
Object description
Index | 03CCh |
Object name | Drive Reset |
Object Code | VARIABLE |
Data type | UNSIGNED16 |
Savable | no |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Firmware version | FIR-v2139-B1020888 |
Change history |