975 Drive Object Identification
Object description
Index | 03CFh |
Object name | Drive Object Identification |
Object Code | ARRAY |
Data type | UNSIGNED16 |
Savable | no |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | |
Firmware version | FIR-v2213-B1037481 |
Change history |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 08h |
Subindex | 01h |
Name | Manufacturer |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0478h |
Subindex | 02h |
Name | Drive Object Type |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0001h |
Subindex | 03h |
Name | Version (Software) |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0001h |
Subindex | 04h |
Name | Firmware Date (year) |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0001h |
Subindex | 05h |
Name | Firmware Date (day/month) |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0001h |
Subindex | 06h |
Name | Drive Object Type Class |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0001h |
Subindex | 07h |
Name | Drive Object Type Sub-Class |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0005h |
Subindex | 08h |
Name | Drive Object ID |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0001h |