980 Number List Of Defined Parameter
Function
All parameters of the PROFIdrive Object Dictionary are listed here.
Object description
Index | 03D4h |
Object name | Number List Of Defined Parameter |
Object Code | ARRAY |
Data type | UNSIGNED16 |
Savable | no |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | |
Firmware version | FIR-v2139-B1020888 |
Change history |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 3Fh |