61000 Name Of Station
Function
This parameter contains the Name of Station for the PROFINET Interface.
Object description
Index | EE48h |
Object name | Name Of Station |
Object Code | VARIABLE |
Data type | OCTET_STRING |
Savable | no |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0 |
Firmware version | FIR-v2139-B1020888 |
Change history |