944 Fault Message Counter
Function
The counter Is incremented each time that the fault buffer changes. It is erased if you reset the 952 Fault Situation Counter to 0.
Object description
Index | 03B0h |
Object name | Fault Message Counter |
Object Code | VARIABLE |
Data type | UNSIGNED16 |
Savable | no |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Firmware version | FIR-v2139-B1020888 |
Change history |