952 Fault Situation Counter
Function
The parameter specifies the number of fault situations since the last reset. Set this parameter to 0 to delete the the complete fault buffer.
Object description
Index | 03B8h |
Object name | Fault Situation Counter |
Object Code | VARIABLE |
Data type | UNSIGNED16 |
Savable | no |
Access | read / write |
PDO mapping | no |
Allowed values | |
Preset value | 0000h |
Firmware version | FIR-v2139-B1020888 |
Change history |
Description
A fault situation consists of up to 8 faults, where each falut is defined by its 945 Fault Code and 947 Fault Number.