2032h Maximum Speed
Function
Specifies the maximum admissible speed of the v-control in revolutions/s or rpm.
Object description
Index | 2032h |
Object Name | Maximum Speed |
Object Code | VARIABLE |
Data type | UNSIGNED32 |
Saveable | yes, category: tuning |
Access | Read/write |
PDO Mapping | No |
Admissible Values | |
Specified Value | 00030D40h |
Firmware Version | FIR-v1426 |
Change History |
Firmware Version FIR-v1614: Entry "Saveable" modified from "yes, category: application" to "yes, category: tuning". |
Description
The conversion is based on the numerator and denominator specified in object 604Ch.