3401h NanoSPI Comm Tx PDO Assignment
Function
Assigns the TX PDO targets of the NanoSPI comm. bus. See chapter Map.
Object description
Index | 3401h |
Object name | NanoSPI Comm Tx PDO Assignment |
Object Code | ARRAY |
Data type | UNSIGNED16 |
Savable | yes, category: communication |
Access | read / write |
PDO mapping | RX-PDO |
Allowed values | |
Preset value | |
Firmware version | FIR-v1426 |
Change history |
Firmware version FIR-v1540: "Object Name" entry changed from "SPI COMM TX PDO Assignment" to "NanoSPI Comm Tx PDO Assignment". Firmware version FIR-v1540: "Savable" entry changed from "yes category: application" to "yes, category: communication". |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read / write |
PDO mapping | RX-PDO |
Allowed values | |
Preset value | 02h |
Subindex | 01h |
Name | SPI COMM PDO Mapping Index #1 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | RX-PDO |
Allowed values | |
Preset value | 1A00h |
Subindex | 02h |
Name | SPI COMM PDO Mapping Index #2 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | RX-PDO |
Allowed values | |
Preset value | 1A01h |
Subindex | 03h |
Name | SPI COMM PDO Mapping Index #3 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | RX-PDO |
Allowed values | |
Preset value | 0000h |
Subindex | 04h |
Name | SPI COMM PDO Mapping Index #4 |
Data type | UNSIGNED16 |
Access | read / write |
PDO mapping | RX-PDO |
Allowed values | |
Preset value | 0000h |