3417h NanoSPI Slave Tx PDO Data
Function
This object contains data that are to be sent via PDO to the sub-slave. See 3401h.
Object description
Index | 3417h |
Object name | NanoSPI Slave Tx PDO Data |
Object Code | ARRAY |
Data type | UNSIGNED32 |
Savable | yes, category: communication |
Firmware version | FIR-v1426 |
Change history |
Firmware version FIR-v1614: The number of entries was changed from 11 to 17. Firmware version FIR-v1626: "Savable" entry changed from "no" to "yes, category: communication". Firmware version FIR-v1650-B527540: "Object Name" entry changed from "NanoSPI PDO Data Transmitted To Slave" to "NanoSPI Slave Tx PDO Data". |
Value description
Subindex | 00h |
Name | Number Of Entries |
Data type | UNSIGNED8 |
Access | read only |
PDO mapping | no |
Allowed values | |
Preset value | 10h |
Subindex | 01h - 10h |
Name | Data #1 - #16 |
Data type | UNSIGNED32 |
Access | read / write |
PDO mapping | TX-PDO |
Allowed values | |
Preset value | 00000000h |