340Fh NanoSPI Ctrl Statusword
Function
Statusword of the SPI CTRL bus.
Object description
Index | 340Fh |
Object name | NanoSPI Ctrl Statusword |
Object Code | VARIABLE |
Data type | UNSIGNED16 |
Savable | no |
Access | read only |
PDO mapping | TX-PDO |
Allowed values | |
Preset value | 0000h |
Firmware version | FIR-v1540 |
Change history |
Firmware version FIR-v1939-B682906: "PDO mapping" table entry for subindex 00 changed from "no" to "TX-PDO". |